DETAILS
    Close

    Motor, Gf-0.25180S3E56, 0.25HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 308212

    Motor, Gf-0.25180S3E56, 0.25HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 308212

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    315260
    Motor, .2518OT3E56-S, 0.25 HP, 3 Phase, Product # 315260 48-90 Frame Motors $684.30 EA $684.30 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    16 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    56
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1500 190 50 3 1.36
    0.25 HP 1800 230 60 3 1.1
    0.25 HP 1800 208 60 3 1.22
    0.25 HP 1800 460 60 3 0.55
    0.25 HP 1500 380 50 3 0.68
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories