DETAILS
    Close

    Motor, Product # 308017

    Motor, Product # 308017

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039948
    Motor, S33G182BB-22, 5 W, 900 RPM, 115V, 60 Hz, 1 Phase, Product # 1039948 Thru Bolt Motors $114.42 EA $114.42 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Voltage
    115
    Motor Enclosure
    Open Drip Proof
    RPM
    900
    Nominal Efficiency
    25
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories