DETAILS
    Close

    Motor, 5Kcp39Ggwb18S-S, 0.167HP, 1075 RPM, 460V, 60Hz, 1Ph, Product # 306692

    Motor, 5Kcp39Ggwb18S-S, 0.167HP, 1075 RPM, 460V, 60Hz, 1Ph, Product # 306692

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356764
    Motor, K055VBK1495, 0.167 HP, 1075 RPM, 460V, 60 Hz, 1 Phase, Product # 356764 Thru Bolt Motors $866.74 EA $866.74 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    20 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.167 HP 1075 460 60 1 0.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories