DETAILS
    Close

    Motor, 056T17F15556, 0.25|0.333HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 306638

    Motor, 056T17F15556, 0.25|0.333HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 306638

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356568
    Motor, 34N304S463G1, 0.333 HP, 3 Phase, Product # 356568 48-90 Frame Motors $1,189.13 EA $1,189.13 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    23 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    68
    NEMA Frame Size
    56
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    56
    Country of Origin (Primary)
    MX,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1800 460 60 3 0.8
    0.333 HP 1800 230 60 3 1.6
    0.333 HP 1800 208 60 3 1.8
    0.25 HP 1500 190 50 3 1.4
    0.25 HP 1500 380 50 3 0.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories