DETAILS
    Close

    Motor, 056C17F5975, 0.25HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 306630

    Motor, 056C17F5975, 0.25HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 306630

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356560
    Motor, 34N303X232G1, 0.25 HP, 1 Phase, Product # 356560 48-90 Frame Motors $1,211.54 EA $1,211.54 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    24 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    115/208-230
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    55
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    No
    Frame Size
    56
    Country of Origin (Primary)
    MX,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 208 60 1 2.8
    0.25 HP 1800 115 60 1 6
    0.25 HP 1800 230 60 1 3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories