DETAILS
    Close

    Motor, 7124-2454, 746 Watts, 1800 RPM, 208/230/240V, 60Hz, 1Ph, Product # 306558

    Motor, 7124-2454, 746 Watts, 1800 RPM, 208/230/240V, 60Hz, 1Ph, Product # 306558

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    746 W 1800 240 60 1 -
    746 W 1800 208 60 1 -
    746 W 1800 230 60 1 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories