DETAILS
    Close

    Motor, 056A11D11004, 0.5HP, 1200 RPM, 115/230V, 60Hz, 1Ph, Product # 306557

    Motor, 056A11D11004, 0.5HP, 1200 RPM, 115/230V, 60Hz, 1Ph, Product # 306557

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329421
    Motor, K055UKD1167012H, 0.5 HP, 1 Phase, Product # 329421 48-90 Frame Motors $704.60 EA $704.60 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    29 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1200 230 60 1 2.7
    0.5 HP 1200 115 60 1 5.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories