DETAILS
    Close

    Motor, 048T11D11003, 0.333HP, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 306514

    Motor, 048T11D11003, 0.333HP, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 306514

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329410
    Motor, J055BTH0165015H, 0.333 HP, 3 Phase, Product # 329410 48-90 Frame Motors $1,022.41 EA $1,022.41 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Shaft Diameter
    0.5 in
    Width
    7 in
    Height
    7 in
    Weight
    16 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 460 60 3 0.7
    0.333 HP 1200 230 60 3 1.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories