DETAILS
    Close

    Motor, 5Be54-B, 0.5HP, 1800 RPM, 115/230V, 60Hz, 1Ph, Product # 306493

    Motor, 5Be54-B, 0.5HP, 1800 RPM, 115/230V, 60Hz, 1Ph, Product # 306493

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.313 in
    Shaft Diameter
    0.5 in
    Weight
    20 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/230
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1725
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    62
    NEMA Frame Size
    48Z
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 230 60 1 3
    0.5 HP 1800 115 60 1 6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories