DETAILS
    Close

    Motor, 7173-1754 Piedras, 29 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306489

    Motor, 7173-1754 Piedras, 29 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306489

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356709
    Motor, S33D222XB-45, 29.8 Watts, 2050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 356709 Thru Bolt Motors $173.75 EA $173.75 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Sleeve
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    32
    NEMA Frame Size
    Nonstandard
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    29 W 1050 115 60 1 0.9
    29 W 1300 115 60 1 0.8
    29 W 1550 115 60 1 1.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories