DETAILS
    Close

    Motor, 7173-1755 Piedras, 20 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306488

    Motor, 7173-1755 Piedras, 20 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306488

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.75 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Sleeve
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    27
    NEMA Frame Size
    Nonstandard
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 W 1300 115 60 1 1
    20 W 1550 115 60 1 1.1
    20 W 1050 115 60 1 0.68
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories