DETAILS
    Close

    Motor, 4Yu28-B, 0.5HP, 1800 RPM, 115/230V, 60Hz, 1Ph, Product # 306486

    Motor, 4Yu28-B, 0.5HP, 1800 RPM, 115/230V, 60Hz, 1Ph, Product # 306486

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11.375 in
    Shaft Diameter
    0.5 in
    Weight
    20 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/230
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1725
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    70
    NEMA Frame Size
    48Z
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 230 60 1 3
    0.5 HP 1800 115 60 1 6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories