DETAILS
    Close

    Motor, 056B17D15507, 1.5HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 306111

    Motor, 056B17D15507, 1.5HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 306111

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329494
    Motor, T063PEL2490022E, 1.5 HP, 1 Phase, Product # 329494 48-90 Frame Motors $1,382.85 EA $1,382.85 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    38 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 208 60 1 7.2
    1.5 HP 1800 115 60 1 13.2
    1.5 HP 1800 230 60 1 6.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories