DETAILS
    Close

    Motor, A0820B3694, 135.2 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306041

    Motor, A0820B3694, 135.2 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306041

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    308318
    Motor, A0820B3680, 139.9 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 308318 Motors $450.13 EA $450.13 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    8 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    135.2 W 1050 115 60 1 2
    135.2 W 1550 115 60 1 2.6
    135.2 W 1300 115 60 1 2.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories