DETAILS
    Close

    Motor, 7173-1708 Piedras, 20 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306039

    Motor, 7173-1708 Piedras, 20 Watts, 1050|1300|1500 RPM, 115V, 60Hz, 1Ph, Product # 306039

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329588
    Motor, S33G382YB-13, 0.0333HP, 1050|1300|1500RPM, 115V, 60HZ, 1PH Thru Bolt Motors $129.23 EA $129.23 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.75 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 W 1050 115 60 1 0.68
    20 W 1300 115 60 1 1
    20 W 1550 115 60 1 1.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget