DETAILS
    Close

    Motor, 4Yu24, 0.333HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 306032

    Motor, 4Yu24, 0.333HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 306032

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329413
    Motor, K055VBY1506022E, 0.333 HP, 1 Phase, Product # 329413 48-90 Frame Motors $607.57 EA $607.57 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10.469 in
    Shaft Diameter
    0.625 in
    Weight
    24 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1100
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    61.6
    NEMA Frame Size
    56Z
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1200 115 60 1 4.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories