DETAILS
    Close

    Motor, 4Yu21, 0.333HP, 900 RPM, 115V, 60Hz, 1Ph, Product # 306029

    Motor, 4Yu21, 0.333HP, 900 RPM, 115V, 60Hz, 1Ph, Product # 306029

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14.75 in
    Shaft Diameter
    0.625 in
    Weight
    28 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    860
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    57.9
    NEMA Frame Size
    56HZ
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 900 115 60 1 5.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories