DETAILS
    Close

    Motor, 48, 048A14O11003, Product # 306012

    Motor, 48, 048A14O11003, Product # 306012

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    Specifications
    Weight
    21 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1350 240 50 1 3.2
    0.5 HP 1350 220 50 1 3.04
    0.5 HP 1350 230 50 1 3.12
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories