DETAILS
    Close

    Motor, 03712Ep3E250Sm Retag, 37Kw, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 305843

    Motor, 03712Ep3E250Sm Retag, 37Kw, 1200 RPM, 230/460V, 60Hz, 3Ph, Product # 305843

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    65 in
    Weight
    1147 lbs
    Housing Material
    Cast Iron
    Frame Type
    SM
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    250
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    37 KW 1200 230 60 3 121.8
    37 KW 1200 460 60 3 60.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories