DETAILS
    Close

    Motor, .1818Ep3Eal63 Retag, 0.18Kw, 1500|1800 RPM, 380//230/460V, 50/60Hz, 3Ph, Product # 305827

    Motor, .1818Ep3Eal63 Retag, 0.18Kw, 1500|1800 RPM, 380//230/460V, 50/60Hz, 3Ph, Product # 305827

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    328491
    Motor, M.1818EP3EAL63-W22, 0.18 Kw, 3 Phase, Product # 328491 48-90 Frame Motors $1,243.96 EA $1,243.96 Consult Factory
    Specifications
    Shaft Diameter
    11 in
    Weight
    13 lbs
    Housing Material
    Aluminum
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    63
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.18 KW 1500 380 50 3 0.551
    0.18 KW 1800 230 60 3 1.02
    0.18 KW 1800 460 60 3 0.51
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories