DETAILS
    Close

    Motor, 1.4|5.5Kw, 750|1500 RPM, 380V, 50Hz, 3Ph, Product # 305625

    Motor, 1.4|5.5Kw, 750|1500 RPM, 380V, 50Hz, 3Ph, Product # 305625

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039947
    Motor, S33G182BB-21, 3 Watts, 675 RPM, 115V, 60 Hz, 1 Phase, Product # 1039947 Thru Bolt Motors $115.36 EA $115.36 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    42 in
    Weight
    240 lbs
    Housing Material
    NA
    Frame Type
    M
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    160
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.4 KW 750 380 50 3 -
    5.5 KW 1500 380 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories