DETAILS
    Close

    Motor, 254T, 254Tttna16102, Product # 305585VA

    Motor, 254T, 254Tttna16102, Product # 305585VA

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    290 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    H
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    254T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    5 HP 900 460 60 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories