DETAILS
    Close

    Motor, 5Kcp39Ggwb17S-S, 0.167HP, 1075 RPM, 200//208/230V, 50/60Hz, 1Ph, Product # 305373

    Motor, 5Kcp39Ggwb17S-S, 0.167HP, 1075 RPM, 200//208/230V, 50/60Hz, 1Ph, Product # 305373

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    357010
    Motor, K055VEE3852, 0.167 HP, 1075 RPM, 200/208/230V, 50|60 Hz, 1 Phase, Product # 357010 Thru Bolt Motors $596.79 EA $596.79 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    8 1/2 in
    Height
    8 1/2 in
    Weight
    10.88 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.167 HP 1075 208 60 1 1.2
    0.167 HP 1075 230 60 1 1.2
    0.167 HP 1075 230 50 1 1.2
    0.167 HP 1075 200 60 1 1.2
    0.167 HP 1075 208 50 1 1.2
    0.167 HP 1075 200 50 1 1.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories