DETAILS
    Close

    Motor, 5Kcp39Cgu962B-S, 0.05HP, 825 RPM, 200//208/230V, 50/60Hz, 1Ph, Product # 305372

    Motor, 5Kcp39Cgu962B-S, 0.05HP, 825 RPM, 200//208/230V, 50/60Hz, 1Ph, Product # 305372

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    357011
    Motor, K055Vdt3842, 1/20HP, 850/690 RPM, 200-230V, 60/50Hz, Product # 357011 Thru Bolt Motors $555.29 EA $555.29 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    18 in
    Width
    9 in
    Height
    8 1/2 in
    Weight
    12 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.05 HP 825 200 60 1 0.6
    0.05 HP 825 208 60 1 -
    0.05 HP 825 230 50 1 0.6
    0.05 HP 825 208 50 1 0.6
    0.05 HP 825 200 50 1 0.6
    0.05 HP 825 230 60 1 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories