DETAILS
    Close

    Motor, 0.25Kw, 1500 RPM, 220/380V, 50Hz, 3Ph, Product # 305333

    Motor, 0.25Kw, 1500 RPM, 220/380V, 50Hz, 3Ph, Product # 305333

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    11 in
    Weight
    0 lbs
    Housing Material
    Cast Iron
    Frame Type
    NA
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    63
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 KW 1500 380 50 3 0.75
    0.25 KW 1500 220 50 3 1.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories