DETAILS
    Close

    Motor, Large Frame, 326Ttfs18535, 50HP, 1500 RPM, 190/200/208/380/400/415V, 50Hz, 3Ph, Product # 305143

    Motor, Large Frame, 326Ttfs18535, 50HP, 1500 RPM, 190/200/208/380/400/415V, 50Hz, 3Ph, Product # 305143

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    327906
    Motor, 50HP, 1500 RPM, 190/200/208/380/400/415V, 50Hz, 3Ph, Product # 327906 Discontinued Motors $12,865.75 EA $12,865.75 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    775 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    326T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    50 HP 1500 400 50 3 70
    50 HP 1500 380 50 3 72
    50 HP 1500 415 50 3 67.5
    50 HP 1500 200 50 3 140
    50 HP 1500 190 50 3 144
    50 HP 1500 208 50 3 135
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories