DETAILS
    Close

    Motor, 100HP, 1000 RPM, 190/200/208/380/400/415V, 50Hz, 3Ph, Product # 305126

    Motor, 100HP, 1000 RPM, 190/200/208/380/400/415V, 50Hz, 3Ph, Product # 305126

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    3.375 in
    Weight
    2050 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    445T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    100 HP 1000 190 50 3 -
    100 HP 1000 400 50 3 -
    100 HP 1000 415 50 3 -
    100 HP 1000 380 50 3 -
    100 HP 1000 208 50 3 -
    100 HP 1000 200 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories