DETAILS
    Close

    Motor, Large Frame, 182Ttts17033, 3HP, 1500 RPM, 380V, 50Hz, 3Ph, Product # 305074VA

    Motor, Large Frame, 182Ttts17033, 3HP, 1500 RPM, 380V, 50Hz, 3Ph, Product # 305074VA

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    305222VA
    Motor, 182Ttts17033, 3HP, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 305222VA Discontinued Motors $4,464.47 EA $4,464.47 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    120 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    182T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1500 380 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories