DETAILS
    Close

    Motor, 7190-2773 Piedras, 149 Watts, 1100 RPM, 115V, 60Hz, 1Ph, Product # 304970

    Motor, 7190-2773 Piedras, 149 Watts, 1100 RPM, 115V, 60Hz, 1Ph, Product # 304970

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    318873
    Motor, S33G652NB-01, 106 Watt, 1 Phase, Product # 318873 Dual Shaft Motors $347.07 EA $347.07 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    6.6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1100
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    54
    Watts
    149
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    149 W 1100 115 60 1 3.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories