DETAILS
    Close

    Motor, F0408B3259, 1.6 Watts, 850 RPM, 115V, 60Hz, 1Ph, Product # 304918

    Motor, F0408B3259, 1.6 Watts, 850 RPM, 115V, 60Hz, 1Ph, Product # 304918

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    317723
    Motor, YH580-25, 1.36 Watts, 1 Phase, Product # 317723 Motors $98.16 EA $98.16 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.01 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.6 W 850 115 60 1 0.27
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories