DETAILS
    Close

    Motor, 7173-1465 Piedras, 175 Watts, 1100 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 304904

    Motor, 7173-1465 Piedras, 175 Watts, 1100 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 304904

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    311737
    Motor, F0410B4136, 19.1|26 Watts, 1100 RPM, 220-240|230V, 50|60 Hz, 1 Phase, Product # 311737 Thru Bolt Motors $245.41 EA $245.41 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.1 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    172 W 1100 220 60 1 -
    172 W 1100 230 50 1 0.82
    172 W 1100 220 50 1 0.82
    172 W 1100 240 60 1 0.75
    172 W 1100 230 60 1 -
    172 W 1100 240 50 1 0.82
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories