DETAILS
    Close

    Motor, 7173-1463 Piedras, 80.2 Watts, 900 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 304903

    Motor, 7173-1463 Piedras, 80.2 Watts, 900 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 304903

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    311736
    Motor, F0408B4157, 4.7|9 Watts, 950 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311736 Discontinued Motors $188.33 EA $188.33 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    3.16 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    80.2 W 950 220 60 1 -
    80.2 W 950 230 60 1 -
    80.2 W 950 240 50 1 0.55
    80.2 W 950 240 60 1 0.55
    80.2 W 950 230 50 1 0.55
    80.2 W 950 220 50 1 0.55
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories