DETAILS
    Close

    Motor, A0810B3214, 57.2|49 Watts, 1300 RPM, 115V, 50/60Hz, 1Ph, Product # 304842

    Motor, A0810B3214, 57.2|49 Watts, 1300 RPM, 115V, 50/60Hz, 1Ph, Product # 304842

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039436
    Motor, D0810B3214, 62.167 Watts, 1 Phase, Product # 1039436 Yolk Mount Motors $451.05 EA $451.05 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    8 in
    Width
    8 in
    Height
    8 in
    Weight
    6 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1300
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    38
    Watts
    57.2
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    49 W 1300 115 50 1 1.42
    57.2 W 1300 115 60 1 1.42
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories