DETAILS
    Close

    Motor, Large Frame, 284Ttfna6026 Mod, 20HP, 1500 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 304783

    Motor, Large Frame, 284Ttfna6026 Mod, 20HP, 1500 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 304783

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    495 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    284T
    Return Eligibility
    Non-returnable, customized, or special-order item
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 1500 415 50 3 29.3
    20 HP 1500 190 50 3 64
    20 HP 1500 380 50 3 32
    20 HP 1500 220 50 3 55.2
    20 HP 1500 208 50 3 58.6
    20 HP 1500 440 50 3 27.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories