DETAILS
    Close

    Motor, 30HP, 1500 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 304777

    Motor, 30HP, 1500 RPM, 200/220/240/380/400/415V, 50Hz, 3Ph, Product # 304777

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    425 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    324T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 HP 1500 380 50 3 45
    30 HP 1500 415 50 3 41.2
    30 HP 1500 208 50 3 82.4
    30 HP 1500 190 50 3 90
    30 HP 1500 220 50 3 77.8
    30 HP 1500 440 50 3 38.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories