DETAILS
    Close

    Motor, 7173-1362 Piedras, 6 Watts, 950 RPM, 115V, 60Hz, 1Ph, Product # 304680

    Motor, 7173-1362 Piedras, 6 Watts, 950 RPM, 115V, 60Hz, 1Ph, Product # 304680

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039440
    Motor, S33G182BB-19, 5 Watts, 700 RPM, 115V, 60 Hz, 1 Phase, Product # 1039440 Thru Bolt Motors $109.88 EA $109.88 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    2.9 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    700
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    13.9
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    6 W 950 115 60 1 0.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories