DETAILS
    Close

    Motor, Large Frame, 182Ttts14077, 1.5HP, 1200 RPM, 575V, 60Hz, 3Ph, Product # 304444VA

    Motor, Large Frame, 182Ttts14077, 1.5HP, 1200 RPM, 575V, 60Hz, 3Ph, Product # 304444VA

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329506VA
    Motor, 182Ttfc6080 Mod, 1.5HP, 1200 RPM, 575V, 60Hz, 3Ph, Product # 329506VA Discontinued Motors $3,885.77 EA $3,885.77 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    112 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Air Over
    Shipping Type
    Freight
    Frame Size
    182T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1200 575 60 3 1.75
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories