DETAILS
    Close

    Motor, Product # 304338

    Motor, Product # 304338

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below. 
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    Verify plug style prior to ordering

    382861
    Adapter, Female Amp To 2 Blade Plug, Product # 382861 Other $32.93 EA $32.93 42 Days

    Bore size change: 5/16 to 3/8

    335290
    Wheel, Plastic, 3/8 Inch Bore, Product # 335290 Wheels $43.66
    EA $43.66 In-Stock

    1039435
    Motor, S33R352YB-19, 24.87 Watt, 1000 RPM, 115V, 60 Hz, 1 Phase, Product # 1039435 Yolk Mount Motors $164.94
    EA $164.94 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget