DETAILS
    Close

    Motor, 7173-1323 Piedras, 30 Watts, 1550 RPM, 277V, 60Hz, 1Ph, Product # 304336

    Motor, 7173-1323 Piedras, 30 Watts, 1550 RPM, 277V, 60Hz, 1Ph, Product # 304336

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    315036
    Motor, F0410B4381, 18.6 Watts, 1400 RPM, 277V, 60Hz, 1Ph, Product # 315036 Discontinued Motors $284.32 EA $284.32 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    2.88 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 W 1550 277 60 1 0.53
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories