DETAILS
    Close

    Motor, 1940860J, 746 Watts, 1100 RPM, 115/208-230V, 60Hz, 1Ph, Product # 303875

    Motor, 1940860J, 746 Watts, 1100 RPM, 115/208-230V, 60Hz, 1Ph, Product # 303875

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    PRODUCT ALERT : Fitment issue on CSP-A3600 units
    Motor #356599 is not a direct replacement option for CSP-A3600 units.  

    We do not have a replacement motor option for the CSP-A3600 and a new unit is required.  We recommend the CSP-A330-VG and you can contact ceilingexhaustfans@greenheck.com for more information. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356599
    Vari-Green Motor, Pre-Programmed, FA408A4891, 1 HP, 1 Phase, Product # 356599 Vari-Green Motors $2,351.79 EA $2,351.79 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    49 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115/208-230
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1100
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    746 W 1100 208 60 1 6.3
    746 W 1100 230 60 1 6
    746 W 1100 115 60 1 12
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories