DETAILS
    Close

    Motor, Product # 303854

    Motor, Product # 303854

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    309133
    Motor, D0824B3755, 348 Watts, 1600 RPM, 115V, 60Hz, 1Ph, Product # 309133 Motors $478.17 EA $478.17 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Motor Phase
    1
    Voltage
    115
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1600
    Nominal Efficiency
    60
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories