DETAILS
    Close

    Motor, 056C14F5530, 0.25HP, 1500 RPM, 220/230/240V, 50Hz, 1Ph, Product # 303177

    Motor, 056C14F5530, 0.25HP, 1500 RPM, 220/230/240V, 50Hz, 1Ph, Product # 303177

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329382
    Motor, S055Prh8614012H, 0.25HP, 1500 RPM, 110/220V, 50Hz, 1Ph, Product # 329382 Discontinued Motors $870.16 EA $870.16 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    26 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    56
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1500 230 50 1 2.2
    0.25 HP 1500 240 50 1 2.7
    0.25 HP 1500 220 50 1 2.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories