DETAILS
    Close

    Motor, 111084, 0.5HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 303062

    Motor, 111084, 0.5HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 303062

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    42 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Explosion Proof
    Yes
    Frame Size
    56
    Country of Origin (Primary)
    MX,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 115 60 1 8
    0.5 HP 1800 230 60 1 4
    0.5 HP 1800 208 60 1 4.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories