DETAILS
    Close

    Motor, 056T17D5310, 2HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302982

    Motor, 056T17D5310, 2HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302982

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    318006
    Motor, 35K598L154G1, 2 HP, 3 Phase, Product # 318006 Motors $1,110.60 EA $1,110.60 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    33 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    56
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1800 208 60 3 6.2
    2 HP 1800 460 60 3 3.1
    2 HP 1800 230 60 3 6.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories