DETAILS
    Close

    Motor, D0408B2699, 7.1|13 Watts, 9950|1140 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 302574

    Motor, D0408B2699, 7.1|13 Watts, 9950|1140 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 302574

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    7 in
    Height
    8 in
    Weight
    3.5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.1 W 1140 220 60 1 0.5
    13 W 950 230 50 1 0.5
    7.1 W 1140 240 60 1 0.5
    13 W 950 240 50 1 0.5
    13 W 950 220 50 1 0.5
    7.1 W 1140 230 60 1 0.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories