DETAILS
    Close

    Motor, Large Frame, 131519, 3HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302054

    Motor, Large Frame, 131519, 3HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 302054

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    304408
    Motor, 182TTDBD6026, 2|3 HP, 1500|1800 RPM, 190/380|208/230/460V, 50|60 Hz, 3 Phase, Product # 304408 180-225 Frame Motors $1,510.25 EA $1,510.25 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    75 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    182T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 208 60 3 8.2
    3 HP 1800 230 60 3 8.2
    3 HP 1800 460 60 3 4.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories