DETAILS
    Close

    Motor, 0.167HP, 1000 RPM, 240V, 50Hz, 1Ph, Product # 301968

    Motor, 0.167HP, 1000 RPM, 240V, 50Hz, 1Ph, Product # 301968

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    29 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Parcel
    Frame Size
    56
    Explosion Proof
    No
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.167 HP 1000 240 50 1 1.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories