DETAILS
    Close

    Motor, 7108-6922 Piedras, 78 Watts, 1550 RPM, 115V, 60Hz, 1Ph, Product # 301839

    Motor, 7108-6922 Piedras, 78 Watts, 1550 RPM, 115V, 60Hz, 1Ph, Product # 301839

    OBSOLETE PRODUCT : Replacement Available
    Motor #301839 has a 3/8" shaft.  New motor #301814 has a 5/16" shaft.  Contact us with your unit serial number to get the required wheel part #. 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    New wheel is required due to shaft size change.

    301814
    Motor, F0408B2509, 10.4 Watts, 1550 RPM, 115V, 60 Hz, 1 Phase, Product # 301814 Thru Bolt Motors $190.71 EA $190.71 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    4 in
    Height
    4 in
    Weight
    5 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    78 W 1550 115 60 1 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories