DETAILS
    Close

    Motor, 7151-3782 Piedras, 190 Watts, 1095 RPM, 115V, 60Hz, 1Ph, Product # 301832

    Motor, 7151-3782 Piedras, 190 Watts, 1095 RPM, 115V, 60Hz, 1Ph, Product # 301832

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    318863
    Motor, A50E282L-01, 187Watts, 1075RPM, 120V, 60HZ, 1PH, Product # 318863 Dual Shaft Motors $459.38 EA $459.38 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    14 in
    Width
    5 1/2 in
    Height
    5 1/2 in
    Weight
    12 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1095
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    37
    Watts
    190
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    190 W 1095 115 60 1 6.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget