DETAILS
    Close

    Motor, 7108-6857 Piedras, 47 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301639

    Motor, 7108-6857 Piedras, 47 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301639

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    301461
    Motor, A0812B2789, 35.5 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 301461 Motors $344.94 EA $344.94 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    4 in
    Height
    4 in
    Weight
    7 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    47 W 1300 115 60 1 1.54
    47 W 1050 115 60 1 1.25
    47 W 1550 115 60 1 2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories